105 mm GR-Magic Wire Mesh Tray

Wire mesh cable tray with side height of 105mm. No additional connection components are required for the mesh cable tray, it simply interlocks.

Type Name Pack pcs.
Weight
lb/100pc
Sku
WMGR404S
GRM 105 100G - 4"x4" (105mmx100mm) - Wire Mesh Tray - Electrogalvanised 6002402
WMGR406S
GRM 105 150G - 4"x6" (105mmx150mm) - Wire Mesh Tray - Electrogalvanised 6002404
WMGR408S
GRM 105 200G - 4"x8" (105mmx200mm) - Wire Mesh Tray - Electrogalvanised 6002406
WMGR412S
GRM 105 300G - 4"x12" (105mmx300mm) - Wire Mesh Tray - Electrogalvanised 6002408
WMGR416S
GRM 105 400G - 4"x16" (105mmx400mm) - Wire Mesh Tray - Electrogalvanised 6002410
WMGR418S
GRM 105 450G - 4"x18" (105mmx450mm) - Wire Mesh Tray - Electrogalvanised) 6002413
WMGR420S
GRM 105 500G - 4"x20" (105mmx500mm) - Wire Mesh Tray - Electrogalvanised 6002415
WMGR424S
GRM 105 600G - 4"x24" (105mmx600mm) - Wire Mesh Tray - Electrogalvanised 6002417
WMGR406G
GRM 105 150FT - 4"x6" (105mmx150mm) - Wire Mesh Tray - Hot Dip Galvanised 6002433
WMGR404G
GRM 105 100FT - 4"x4" (105mmx100mm) - Wire Mesh Tray - Hot Dip Galvanised 6002431
WMGR408G
GRM 105 200FT - 4"x8" (105mmx200mm) - Wire Mesh Tray - Hot Dip Galvanised 6002435
WMGR412G
GRM 105 300FT - 4"x12" (105mmx300mm) - Wire Mesh Tray - Hot Dip Galvanised 6002437
WMGR416G
GRM 105 400FT - 4"x16" (105mmx400mm) - Wire Mesh Tray - Hot Dip Galvanised 6002439
WMGR418G
GRM 105 450FT - 4"x18" (105mmx450mm) - Wire Mesh Tray - Hot Dip Galvanised 6002441
WMGR420G
GRM 105 500FT - 4"x20" (105mmx500mm) - Wire Mesh Tray - Hot Dip Galvanised 6002443
WMGR424G
GRM 105 600FT - 4"x24" (105mmx600mm) - Wire Mesh Tray - Hot Dip Galvanised 6002445
GElectro Galvanised
FTHot-Dipped Galvanised
Description

Wire mesh cable tray with side height of 105 mm. No additional connection components are required for the mesh cable tray, it simply interlocks.

Technical Information
Declaration of Conformity
Technical Documents
Certificates
Declaration of Conformity, GRM
Brief Instructions, GRM
Certificate, GRM, UL
Additional Information
Chalfant GR-Magic Wire Mesh Tray Catalog
Chalfant GR-Magic Wire Mesh Tray Catalog