Series 6 Trough Cable Tray, 3" Side Height, Stainless Steel

Stainless Steel Cable Trough

Side Height - 3"

Nema Load Rating
      Louvered Bottom: 12A, 10B, 8C
      Solid Bottom: 12B, 10C

*For Solid Bottom, place a "-S" at the end of the part number.

Refer to part number chart to the right for all custom sizes and styles.

Type Name Pack pcs.
Weight
lb/100pc
Sku
6T06010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 6" Width, 12' Long, 304 Stainless Steel 1 - 12' Length 6T06010
6T09010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 9" Width, 12' Long, 304 Stainless Steel 1 - 12' Length 6T09010
6T12010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 12" Width, 12' Long, 304 Stainless Steel 1 - 12' Length 6T12010
6T18010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 18" Width, 12' Long, 304 Stainless Steel 1 - 12' Length 6T18010
6T24010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 24" Width, 12' Long, 304 Stainless Steel 1 - 12' Length 6T24010
6Z06010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 6" Width, 12' Long, 316 Stainless Steel 1 - 12' Length 6Z06010
6Z09010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 9" Width, 12' Long, 316 Stainless Steel 1 - 12' Length 6Z09010
6Z12010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 12" Width, 12' Long, 316 Stainless Steel 1 - 12' Length 6Z12010
6Z18010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 18" Width, 12' Long, 316 Stainless Steel 1 - 12' Length 6Z18010
6Z24010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 24" Width, 12' Long, 316 Stainless Steel 1 - 12' Length 6Z24010
V2AStainless Steel 304
V4AStainless Steel 316