24A - 4" Side Height, Light Duty Ladder Tray
24A - Light Duty Aluminum Ladder Tray
Side Height - 4"
Load Depth - 3"
NEMA Load / Span Rating - 12B
Cable Loading (lb/ft) -
6' Span - 304 (lb/ft)
8' Span - 171 (lb/ft)
10' Span - 109 (lb/ft)
12' Span - 75 (lb/ft)
*Rung spacing available in 6", 9", 12", and 18".
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
24A06010-09 |
|
6" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 24A06010-09 | |
24A09010-09 |
|
9" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 24A09010-09 | |
24A12010-09 |
|
12" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 24A12010-09 | |
24A18010-09 |
|
18" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 24A18010-09 | |
24A24010-09 |
|
24" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 24A24010-09 | |
24A30010-09 |
|
30" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 24A30010-09 | |
24A36010-09 |
|
36" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 24A36010-09 |
Aluminium