2" Self-Connecting Ventilated Cable Trough

Type Name Pack pcs.
Weight
lb/100pc
Sku
RKSM 610 FS
2"x 4" (60mmx100mm) Self-Connecting Ventilated Cable Tray - Strip Galvanized 3M length 88.80 6047611
RKSM 615 FS
2"x 6" (60mmx150mm) Self-Connecting Ventilated Cable Tray - Strip Galvanized 3M length 104.21 6047630
RKSM 620 FS
2"x 8" (60mmx200mm) Self-Connecting Ventilated Cable Tray - Strip Galvanized 3M length 122.97 6047638
RKSM 630 FS
2"x 12" (60mmx300mm) Self-Connecting Ventilated Cable Tray - Strip Galvanized 3M length 157.97 6047654
RKSM 630 FS
2"x 12" (60mmx300mm) Self-Connecting Ventilated Cable Tray - Strip Galvanized 3M length 157.97 6047654
RKSM 640 FS
2"x 16" (60mmx400mm) Self-Connecting Ventilated Cable Tray - Strip Galvanized 3M length 218.99 6047689
RKSM 650 FS
2"x 20" (60mmx500mm) Self-Connecting Ventilated Cable Tray - Strip Galvanized 3M length 259.31 6047719
RKSM 660 FS
2"x 24" (60mmx600mm) Self-Connecting Ventilated Cable Tray - Strip Galvanized 3M length 299.63 6047735
RKSM 610 FT
2"x 4" (60mmx100mm) Self-Connecting Ventilated Cable Tray - Hot DIpped Galvanized 3M length 115.89 6047612
RKSM 615 FT
2"x 6" (60mmx150mm) Self-Connecting Ventilated Cable Tray - Hot DIpped Galvanized 3M length 146.51 6047631
RKSM 620 FT
2"x 8" (60mmx200mm) Self-Connecting Ventilated Cable Tray - Hot DIpped Galvanized 3M length 162.37 6047639
RKSM 630 FT
2"x 12" (60mmx300mm) Self-Connecting Ventilated Cable Tray - Hot DIpped Galvanized 3M length 209.52 6047655
RKSM 640 FT
2"x 16" (60mmx400mm) Self-Connecting Ventilated Cable Tray - Hot DIpped Galvanized 3M length 286.49 6047690
FTHot-Dipped Galvanised
FSStrip Galvanised
Technical Information
Declaration of Conformity
Technical Documents
Certificates
Declaration of Conformity, RKS
Brief Instructions, KTS
Certificate, RKS, UL
Additional Information
RKS-Magic Catalog
Chalfant RKS-magic Catalog