Series 5 Channel Cable Tray



Chalfant Series 5 Channel Cable Tray system offers a simple, inexpensive method of routing and supporting all types of light to heavy weight cables. It can also be used to support pneumatic or hydraulic hose or tubing. Series 5 channel cable tray has over 40 year proven track record with successful installations in all types of commercial, industrial and government applications.
  • Installation cost is 40% to 60% less than pulling wire through conduit.
  • Excellent ventilation permits full use of cable rating.
  • Simple design saves layout and field modification time.
  • Cables can be easily added or modified without redesigning the tray system.
  • Available in 4"(102mm) or 6.4(162mm) widths - 12'(3658mm) and 24'(7315mm) long.
  • Choose from extruded aluminum, stainless or galvanized steel.
  • Complete line of fittings and accessories provides the flexibility to meet any installation requirements..
  • Built to NEMA VE-1-1991 standards. Meets NEC Article 318-5 and "Made in the U.S.A".